Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Gühring
Description
1015 - JISB4430 TIN TAP
Bill of material
1015 7.000
J21
Item ID
J23
Item Description
S GEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    2941 - DIN371 TAP
    SFS Group Schweiz AG
    4969 - fischer Bolzenanker rostfrei A4 FAZ II GS
    Gühring
    4390 - WN 371 TIN MACHINE TAP
    SFS Group Schweiz AG
    4979 - fischer Bolzenanker Stahl verzinkt GS FBN II
    Halder
    EH 22710. - Ball-Ended Thrust Screws, headed / round ball
    Gühring
    948 - DIN 376 TAP
    Gühring
    1014 - JISB4430 TAP
    Air Logic
    Barb to Thread Filtered Adaptor
    Gühring
    2839 - DIN371~ TAP
Previews
3D
Dimension
2D
Download CAD models