Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 22100. - Spring Bodies / body from stainless steel, round, with collar
Bill of material
22100.0373 Spring Body
BESTNR
Ref. No.
22100.0373
AUS
Version
Body from stainless steel, round, with collar
D1
±0.05
3.0 mm
L0
13 mm
D2
4.1 mm
L3
7.0 mm
LF1
10.0 mm
LF2
8.9 mm
F1
Spring load
5.3 N
F2
Spring load
7.2 N
R
1.75 N/mm
G
Weight
0.28 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models