Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Halder
Description
EH 22691. - Pin with female thread, plastic insert (PEEK), plain surface
Bill of material
22691.0324 Pin
BESTNR
Ref. No.
AUS
Version
with female thread, plastic insert (PEEK), plain surface
H
±0.1
mm
D1
Thread
D2
mm
D3
mm
T
mm
SW1
mm
BB
Load capacity for static load max.
kN
ANZ
Starting torque
Nm
TEMPMIN
Temperature min.
-60 °C
TEMPMAX
Temperature max.
250 °C
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models