Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamp with vertical base and safety lock
Bill of material
23330.1614 Horizontal Toggle Clamp
BESTNR
Ref. No.
NG
Nominal size
D1
mm
D2
mm
D3
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5MIN
H5 min.
mm
H5MAX
H5 max.
mm
H6
mm
H7
mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
F1
Holding force
kN
F2
Holding force
kN
POS
Position
WB
Angle range
0 °
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model