Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1514. - Clamping Heads
Bill of material
1514.700 Clamping Heads
BESTNR
Ref. No.
1514.700
L1
74.8 mm
L2
30 mm
H1
25 mm
H2
80 mm
H3
65 mm
H4
40 mm
H5
12 mm
H6
67 mm
Y
12
D
Thread
M 12
G
Weight
1800 g
SYSTEM
System
L12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models