Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1612. - Mounting Elements
Bill of material
1612.200 Mounting Element
BESTNR
Ref. No.
L
90 mm
H
50 mm
D1
16 mm
D2
Thread
M 16
Y
16
G
Weight
2200 g
SYSTEM
System
L16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models