Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6073 - DEHA DSM Quick fitting spherical head anchor
Bill of material
6073-01.3-0065 WB Quick fitting anchor DSM
CNSORDERNO
Order number
0735.110-00005
TYP
Anchor type
Quick fitting anchor DSM
LODDEST
LOD Destination
LODLEVEL
LOD Level
AP
Recess
LK
Load class
LF
Anchor length
mm
AUS
Version
CNSMASSEXACT
Weight of the armature
0.061 kg
D
Hole diameter
10 mm
DA
Diameter of the recess body
60 mm
K
Covers of the armature
10 mm
INFO
PDF Info
Data Sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models