Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6052 - DEHA Offset spherical rod anchor
Bill of material
6052-02.5-0508 WB KK-Rod anchor
CNSORDERNO
Order number
0735.080-00002
TYP
Anchor type
KK-Rod anchor
LODDEST
LOD Destination
LODLEVEL
LOD Level
AP
Recess
LK
Load class
L
Length
508 mm
AUS
Version
mill finish
CNSMASSEXACT
Weight of the armature
0.66 kg
A
Length
50 mm
DA
Diameter of the recess body
74 mm
K
Covers of the armature
11 mm
INFO
PDF Info
Data Sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models