Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
Free Lock
Bill of material
900-A
CNSORDERNO
Order number
900-A
H
Total length
223 mm
H1
Height of UP
46 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
P
Diameter of mounting hole
7 mm
Y
Mounting hole
15 mm
L
Thickness from floor
25~30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Users who viewed this, were also interested in
    Hammer Caster
    900 Hammer Lock
    Hammer Caster
    909LK Hammer Lock
    Hammer Caster
    420E
    Hammer Caster
    415E
    Hammer Caster
    420G
    Hammer Caster
    400S
    Hammer Caster
    420ER
    Hammer Caster
    400SR
    Hammer Caster
    440G
    Hammer Caster
    420S
    Hammer Caster
    440R
    Hammer Caster
    915M
    Hammer Caster
    425E-RN
    Hammer Caster
    415M
Previews
3D
Dimension
2D
Download CAD models