Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Hammer Caster
Description
420A
Bill of material
420A-1 R 40
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
TC
Thread Code
T
Thread
L
Length of thread
14 mm
E
Offset
mm
RT
Radius of turning
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    415A
    Hammer Caster
    420EA
    Hammer Caster
    420EK
    Hammer Caster
    415EA
    Hammer Caster
    420SA
    Hammer Caster
    420SR
    Hammer Caster
    405P
    Hammer Caster
    420ER
    Hammer Caster
    413SA
    Hammer Caster
    420MA
    Hammer Caster
    405A
    Hammer Caster
    420R
    Hammer Caster
    940ER
    Hammer Caster
    915MA
Previews
3D
Dimension
2D
Download CAD models