Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
429S0E-UZ (Antistatic urethane)
Bill of material
429S0E-UZ 100 (Antistatic urethane)
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
27 mm
H
Width of boss
32 mm
D1
Diameter of Hole
8.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    425S-WR
    Hammer Caster
    430S-PR
    Hammer Caster
    446G-C
    Hammer Caster
    559P-NRB
    Hammer Caster
    415A
    Hammer Caster
    542S-NRB
    Hammer Caster
    562S-NRB
    Hammer Caster
    428S-PB
    Hammer Caster
    427S-RD
    Hammer Caster
    439S-UB
    Hammer Caster
    434M-KUB
    Hammer Caster
    434MB-FHU
    Hammer Caster
    420SA
    Hammer Caster
    413SA
Previews
3D
Dimension
2D
Download CAD models