Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
437S-RDB
Bill of material
437S-RDB 65
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
26 mm
H
Width of boss
30 mm
D1
Diameter of Hole
8.1 mm
COVER
Cover
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    439E-UB
    Hammer Caster
    545H
    Hammer Caster
    915MA
    Hammer Caster
    920EA
    Hammer Caster
    540HR
    Hammer Caster
    559P-N
    Hammer Caster
    439S-UB
    Hammer Caster
    439G-UR
    Hammer Caster
    439E-UR
    Hammer Caster
    429G-N
    Hammer Caster
    425S-R
    Hammer Caster
    434S-FR
    Hammer Caster
    425G-R
    Hammer Caster
    499E-MC
Previews
3D
Dimension
2D
Download CAD models