您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09670150539
HARTING
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/1/17/155/9659.prj},{NB=09670150539},{MANUID=09670150539},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/3b/64/09670090539.tif__web.png},{DESCSHORT=Shell housing, With integrated cable gland, Size: D-Sub 2, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised},{DESCLONG=Shell housing, With integrated cable gland, Size: D-Sub 2, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised, Degree of protection: IP67},{MANUTYPEDESC=DSUB IP 67 Top entry plas.met.hood 15p},{SUPPLIERALTNO=09 67 015 0539},{MANUNAME=HARTING},{DELTIME=91},{AAB373=Screw},{AAO742=D-Sub, IP67},{AAW338=DSUB IP 67 Top entry plas.met.hood 15p}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB IP 67 Top entry plas.met.hood 15p
Bill of material
HARTING 09670150539
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670150539
DESCSHORT
Short Description
Shell housing, With integrated cable gland, Size: D-Sub 2, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised
DESCLONG
Long Description
Shell housing, With integrated cable gland, Size: D-Sub 2, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised, Degree of protection: IP67
MANUTYPEDESC
Manufacturer Type Description
DSUB IP 67 Top entry plas.met.hood 15p
SUPPLIERALTNO
Alternative product number
09 67 015 0539
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB373
Type of interlock
Screw
AAO742
Brand
D-Sub, IP67
AAW338
Manufacturer product designation
DSUB IP 67 Top entry plas.met.hood 15p
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M23 Industrial Series L & Series S - Robust Circular Power & Signal Connect...
Smiths Interconnect
08.01.2024
M18, series 714, Automation Technology - Voltage and Power Supply - female ...
binder
13.05.2022
D SUB IP 67_15 POLE STRAIGHT
HARTING
01.09.2021
1107344 - SACC-M12FRT-4CON-PG 9-M
PHOENIX CONTACT
07.12.2023
A0M12-F0012-0117-A3N - M12-17 core 'A' shielded female plug
FPIC
06.05.2024
D SUB IP 67_15 POLE STRAIGHT
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求