Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 15-pole top&side entry 4-40
Bill of material
HARTING 09670150435
MANUID
Product number of the Manufacturer
09670150435
PREVIEW
Preview
DESCSHORT
Short Description
Shell housing, Size: D-Sub 2, Knurled screw, Thread 4-40 UNC, Versatile cable entries, 1x, Material (hood/housing): Thermoplastic, Metallised
DESCLONG
Long Description
Shell housing, Size: D-Sub 2, Knurled screw, Thread 4-40 UNC, Versatile cable entries, 1x, Material (hood/housing): Thermoplastic, Metallised
MANUTYPEDESC
Manufacturer Type Description
D-Sub hood 15-pole top&side entry 4-40
SUPPLIERALTNO
Alternative product number
09 67 015 0435
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Screw
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
D-Sub hood 15-pole top&side entry 4-40
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models