Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub male solder cup 9-pole IP67
Bill of material
HARTING 09674095615
MANUID
Product number of the Manufacturer
09674095615
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D-Sub male solder cup 9-pole IP67
SUPPLIERALTNO
Alternative product number
09 67 409 5615
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
18
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models