Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Screwlock 4-40 / 4-40 UNC
Bill of material
HARTING 09670019941
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670019941
DESCSHORT
Short Description
Female screw lock, Without nut, Thread UNC/UNC, Total length 13 mm
DESCLONG
Long Description
Female screw lock, Without nut, Thread UNC/UNC, Total length 13 mm
MANUTYPEDESC
Manufacturer Type Description
Screwlock 4-40 / 4-40 UNC
SUPPLIERALTNO
Alternative product number
09 67 001 9941
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Screwlock 4-40 / 4-40 UNC
AAU734
Manufacturer product description
Female screw lock, Without nut, Thread UNC/UNC, Total length 13 mm
AAW338
Manufacturer product designation
Female screw lock, Without nut, Thread UNC/UNC, Total length 13 mm
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
73181558
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part