Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
9p ANG LP F PL2_4-40 nut_Reel_160 pcs
Bill of material
HARTING 09551566616741
MANUID
Product number of the Manufacturer
09551566616741
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Low-profile, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 1
DESCLONG
Long Description
Connector, Low-profile, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
9p ANG LP F PL2_4-40 nut_Reel_160 pcs
SUPPLIERALTNO
Alternative product number
09 55 156 6616 741
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models