Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 SMT 90° tape&reel
Bill of material
HARTING 09455511113
MANUID
Product number of the Manufacturer
09455511113
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
DESCLONG
Long Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 jack Cat.5 SMT 90° tape&reel
SUPPLIERALTNO
Alternative product number
09 45 551 1113
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
126
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Castor
AAF726
rated current
1.500 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
AAW338
Manufacturer product designation
RJI RJ45 jack Cat.5 SMT 90° tape&reel
AAZ334
Type of PCB contacting
Reflow soldering termination (SMT)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAB392
certificate/approval
0
BAH005
rated voltage
125 V
QUANTITYMIN
Minimum Order Quantity
130
QUANTITYINT
Quantity Scale
130
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models