您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 24030060020
HARTING
Industrial Ethernet Switches
Ha-VIS eCon 3000
Powered by
CAD模型選擇
{harting_qs/2/22/16810.prj},{NB=24030060020},{MANUID=24030060020},{AAF525=70},{AAF526=-40},{AAF535=24},{AAP553=6},{AAP783=6},{AAR529=0.48},{BAE617=480},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{PREVIEW=../../_pool_/92/e4/24_03_006_0020_ha-vis_econ_3060bt-a-p_cmyk01.tif__web.png},{DESCSHORT=Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 6},{DESCLONG=Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 6, Operating temperature: -40 ... +70 °C},{MANUTYPEDESC=Ha-VIS eCon 3060BT-A-P},{SUPPLIERALTNO=24 03 006 0020},{MANUNAME=HARTING},{DELTIME=140},{AAF545=Yes},{AAF551=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 3060BT-A-P
Bill of material
HARTING 24030060020
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24030060020
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 6
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 6, Operating temperature: -40 ... +70 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 3060BT-A-P
SUPPLIERALTNO
Alternative product number
24 03 006 0020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
140
AAF525
max. ambient temperature during operating phase
70
°C
AAF526
min. ambient temperature during operating phase
-40
°C
AAF535
supply voltage (at DC)
24
V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
No
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 3000
AAP553
Number of network connections
6
AAP783
Total number of available connections
6
AAR529
net weight to record marketed quantities (WEEE)
0.48
kg
AAU731
Manufacturer product family
Ha-VIS eCon 3000
BAE617
Mass
480
g
BAE846
Type
Industrial Ethernet Switches
BAF062
Data connection protocol
Fast Ethernet
BAF504
Communication, type
Fast Ethernet
BAG975
degree of protection
IP30, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ICRL-U-5RJ45-PoE-G-DIN - Ethernet Switches
Pepperl+Fuchs
13.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求