Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HIGH STR. FO CABLE-MM-2CH.-100M,RING
Bill of material
HARTING 33587511000001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33587511000001
DESCSHORT
Short Description
FO cable, Multimode, 62.5 / 125 µm, PUR (polyurethane), Cable length: 100 m
DESCLONG
Long Description
FO cable, Multimode, 62.5 / 125 µm, PUR (polyurethane), Cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
HIGH STR. FO CABLE-MM-2CH.-100M,RING
SUPPLIERALTNO
Alternative product number
33 58 751 1000 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAK718
material of the sheath
PUR (polyurethane)
AAO057
Product type
HIGH STR. FO CABLE-MM-2CH.-100M,RING
AAU734
Manufacturer product description
FO cable, Multimode, 62.5 / 125 µm, PUR (polyurethane), Cable length: 100 m
AAW338
Manufacturer product designation
FO cable, Multimode, 62.5 / 125 µm, PUR (polyurethane), Cable length: 100 m
BAB392
certificate/approval
0
BAD974
Outer diameter of the cable
7 mm
BAD982
Fiber type
Multimode 62.5/125
BAE029
Material of the mantle
PUR (polyurethane)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models