Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO JUMPER CAB. ASSY-1,0M 2x LC Duplex MM
Bill of material
HARTING 33012410010005
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33012410010005
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 1 m, Diameter: 5.17 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 1 m, Diameter: 5.17 mm
MANUTYPEDESC
Manufacturer Type Description
FO JUMPER CAB. ASSY-1,0M 2x LC Duplex MM
SUPPLIERALTNO
Alternative product number
33 01 241 0010 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Simplex
BAB392
certificate/approval
0
BAI969
Length
1 m
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part