Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10 E UL2237 top entry 2-Lever 1,0m
Bill of material
HARTING 20871466001100
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20871466001100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
Han 10 E UL2237 top entry 2-Lever 1,0m
SUPPLIERALTNO
Alternative product number
20 87 146 6001 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAO057
Product type
Han 10 E UL2237 top entry 2-Lever 1,0m
AAO742
Brand
Han E®
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 6 B-asg2-LB-K-29
    HARTING
    Han 24Ex UL-F-s
    HARTING
    Han 6 E UL2237 side entry 1-Lever 1,0m
    HARTING
    Han 16 E UL2237 side entry 2-Lever 1,0m
    HARTING
    Han 24 E UL2237 side entry 2-Lever 2,0m
Previews
Download CAD models
No generation actions are associated with this part