Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable RJ45; CAT5e; 2 m
Bill of material
HARTING 39509030060
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39509030060
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
Cable RJ45; CAT5e; 2 m
SUPPLIERALTNO
Alternative product number
39 50 903 0060
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB379
Type of plug-in contact, head 1
RJ45, Thermoplastic
AAB762
Length of the preassembled line
2 m
AAO742
Brand
RJ45
AAP775
Number of wires
8
AAS488
Type of plug-in contact (head 2)
RJ45, Thermoplastic
AAW070
Category (capacity)
10
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models