Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.90+270° 22/7; 15m;flex
Bill of material
HARTING 09470304035
MANUID
Product number of the Manufacturer
09470304035
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90° gew.90+270° 22/7; 15m;flex
SUPPLIERALTNO
Alternative product number
09 47 030 4035
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAO057
Product type
RJI IP20/ 90° gew.90+270° 22/7; 15m;flex
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
    Weidmüller
    1353030000 - IE-C6FP8LD025CM40M40-D
Previews
3D
Dimension
2D
Download CAD models