Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcord;22/1;out;IP20;ang;RJ45;90°;2,0m
Bill of material
HARTING 09470400070
MANUID
Product number of the Manufacturer
09470400070
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
RJIcord;22/1;out;IP20;ang;RJ45;90°;2,0m
SUPPLIERALTNO
Alternative product number
09 47 040 0070
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
69
AAO057
Product type
RJIcord;22/1;out;IP20;ang;RJ45;90°;2,0m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。