Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable 4X AWG 22/1,solid IP20+PP, 3m
Bill of material
HARTING 09457011125
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457011125
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
RJI Cable 4X AWG 22/1,solid IP20+PP, 3m
SUPPLIERALTNO
Alternative product number
09 45 701 1125
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
97
AAO057
Product type
RJI Cable 4X AWG 22/1,solid IP20+PP, 3m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Stáhnout CAD model
Tento prvek nejde vygenerovat