Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid Cable Assembly 0,5m
Bill of material
HARTING 09457151362
MANUID
Product number of the Manufacturer
09457151362
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
Han 3A RJ45 Hybrid Cable Assembly 0,5m
SUPPLIERALTNO
Alternative product number
09 45 715 1362
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAO057
Product type
Han 3A RJ45 Hybrid Cable Assembly 0,5m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    7/8 Cable Assembly 4p+PE st/st f/m 0,6m
    HARTING
    RJI cable 8xAWG26/7,strand. PP ; 2mPUR
    HARTING
    7/8 Cable Assembly 4-pole st/st f/m 2,0m
    HARTING
    RJ Industrial cable assembly
    HARTING
    RJI DB Cat6a Cable Assembly PVC 10m
    HARTING
    M12 D-coded Cable Assembly 5m
    HARTING
    7/8 Cable Assembly 4-pole st/st f/m 1,5m
    HARTING
    7/8 Cable Assembly 4p+PE st/st f/m 1,5m
    HARTING
    M12 Cable Assembly D-cod st/st m/m 5,5m
    HARTING
    M12 X-coded Cable Assembly, 20m
    HARTING
    M12 X-coded Cable Assembly
    HARTING
    M8 Cable Assembly 3-poles st/st f/m 0,5m
    HARTING
    M12 X coded PushPull cable assembly,15m
    HARTING
    M8 Cable Assembly 4-poles an/- f/- 0,5m
Previews
Download CAD models
No generation actions are associated with this part