Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 CAT5 8P MA DE GN CABLE ASSY,8.5M
Bill of material
HARTING 09459711117
MANUID
Product number of the Manufacturer
09459711117
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 8.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 8.5 m
MANUTYPEDESC
Manufacturer Type Description
RJ45 CAT5 8P MA DE GN CABLE ASSY,8.5M
SUPPLIERALTNO
Alternative product number
09 45 971 1117
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Modèles CAO générés
Aucune action possible avec ce composant !