Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
Bill of material
HARTING 09470300048
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470300048
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
SUPPLIERALTNO
Alternative product number
09 47 030 0048
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part