Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.2X270° 22/7;1,0m;flex.
Bill of material
HARTING 09470303024
MANUID
Product number of the Manufacturer
09470303024
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled top, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled top, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90° gew.2X270° 22/7;1,0m;flex.
SUPPLIERALTNO
Alternative product number
09 47 030 3024
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型