Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcordIP20overm.ang.RJ45;AWG22/1;sol.5m
Bill of material
HARTING 09470500007
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470500007
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
RJIcordIP20overm.ang.RJ45;AWG22/1;sol.5m
SUPPLIERALTNO
Alternative product number
09 47 050 0007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJIcordIP20overm.ang.RJ45;AWG22/1;sol.5m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Brid-RJ45 Wanddurchführung gewinkelt
    HARTING
    vJIcordIP20overm.ang.RJ45;22/1;outd.1,5m
Previews
Download CAD models
No generation actions are associated with this part