Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.4m
Bill of material
HARTING 09474747103
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09474747103
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.4 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.4 m
MANUTYPEDESC
Manufacturer Type Description
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.4m
SUPPLIERALTNO
Alternative product number
09 47 474 7103
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
CE
BAG975
degree of protection
IP20
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    HARTING
    RJI cable 4x2xAWG26/7 CAT6A PUR, 0.5m
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés