Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.8m
Bill of material
HARTING 09474747107
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09474747107
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.8 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.8 m
MANUTYPEDESC
Manufacturer Type Description
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.8m
SUPPLIERALTNO
Alternative product number
09 47 474 7107
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
29
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
CE
BAG975
degree of protection
IP20
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型