Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI DB Cat6a Cable Assy grey PUR 8,0m
Bill of material
HARTING 09484747743080
MANUID
Product number of the Manufacturer
09484747743080
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 8 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 8 m
MANUTYPEDESC
Manufacturer Type Description
RJI DB Cat6a Cable Assy grey PUR 8,0m
SUPPLIERALTNO
Alternative product number
09 48 474 7743 080
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING DualBoot RJ45
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !