Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
2xHan3A 10GRJ45 Profinet TypB Cat6a 1,5m
Bill of material
HARTING 09485252165015
MANUID
Product number of the Manufacturer
09485252165015
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
2xHan3A 10GRJ45 Profinet TypB Cat6a 1,5m
SUPPLIERALTNO
Alternative product number
09 48 525 2165 015
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
90
AAO057
Product type
2xHan3A 10GRJ45 Profinet TypB Cat6a 1,5m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part