Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 UaD - DB RJ45 Cat.6A PUR 3.0m
Bill of material
HARTING 09488447745030
MANUID
Product number of the Manufacturer
09488447745030
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
VB RJ45 UaD - DB RJ45 Cat.6A PUR 3.0m
SUPPLIERALTNO
Alternative product number
09 48 844 7745 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
VB RJ45 UaD - DB RJ45 Cat.6A PUR 3.0m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    VB RJ45 LaR -VB RJ45 LaR FRNC red 0.3m
    HARTING
    VB RJ45 LaR -VB RJ45 LaR Cat.6A PUR 20m
Previews
3D
Dimension
2D
Download CAD models