Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Data Bus Kabel 2x0,5mm², 120 Ohm;UL 500m
Bill of material
HARTING 09456000270
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09456000270
DESCSHORT
Short Description
Copper cable, (round), MVB, for railway applications, 2x 0.5 mm², Elastomer, Cable length: 500 m
DESCLONG
Long Description
Copper cable, (round), MVB, for railway applications, 2x 0.5 mm², Elastomer, Cable length: 500 m
MANUTYPEDESC
Manufacturer Type Description
Data Bus Kabel 2x0,5mm², 120 Ohm;UL 500m
SUPPLIERALTNO
Alternative product number
09 45 600 0270
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Data Bus Kabel 2x0,5mm², 120 Ohm;UL 500m
AAP775
Number of wires
2
AAQ328
AWG-number
2x 0.5 mm²
AAU734
Manufacturer product description
Copper cable, (round), MVB, for railway applications, 2x 0.5 mm², Elastomer, Cable length: 500 m
AAW338
Manufacturer product designation
Copper cable, (round), MVB, for railway applications, 2x 0.5 mm², Elastomer, Cable length: 500 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAE029
Material of the mantle
Elastomer
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
下载CAD模型
没有针对该零部件的生成操作