Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING SEA CABLE S/FTP CAT 7 100m
Bill of material
HARTING 09456000525
MANUID
Product number of the Manufacturer
09456000525
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 100 m, Cat. 7, Class F up to 600 MHz
DESCLONG
Long Description
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 100 m, Cat. 7, Class F up to 600 MHz
MANUTYPEDESC
Manufacturer Type Description
HARTING SEA CABLE S/FTP CAT 7 100m
SUPPLIERALTNO
Alternative product number
09 45 600 0525
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
66
AAO057
Product type
HARTING SEA CABLE S/FTP CAT 7 100m
AAP775
Number of wires
8
AAQ328
AWG-number
4x 2x AWG 26/7
AAU734
Manufacturer product description
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 100 m, Cat. 7, Class F up to 600 MHz
AAW338
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 26/7, FRNC (LSZH), Cable length: 100 m, Cat. 7, Class F up to 600 MHz
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAD974
Outer diameter of the cable
7.100 mm
BAE029
Material of the mantle
FRNC (LSZH)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 16A-HBM-SL
    HARTING
    Staf 20 Pos. F Insert Screw
    HARTING
    Staf 20 Pos. M Insert Screw
Previews
Download CAD models
No generation actions are associated with this part