Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy, AC, 5m -1x HAN3A
Bill of material
HARTING 33571110050002
MANUID
Product number of the Manufacturer
33571110050002
PREVIEW
Preview
DESCSHORT
Short Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, AC version, Cable length: 5 m, Diameter: 12 mm
DESCLONG
Long Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, AC version, Cable length: 5 m, Diameter: 12 mm
MANUTYPEDESC
Manufacturer Type Description
Hybr.cable Assy, AC, 5m -1x HAN3A
SUPPLIERALTNO
Alternative product number
33 57 111 0050 002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
Hybr.cable Assy, AC, 5m -1x HAN3A
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    10B Hood Top Entry LC 2 Reels M25 Black
    HARTING
    FO CA LCdx-2xST 50/125 OM3, 1.0m
    HARTING
    Ha-EIZ4  EIZ4-3.0M/KETH
Previews
Download CAD models
No generation actions are associated with this part