Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-SAB M12/4/5p PAC 10m PUR w/o LED
Bill of material
HARTING 09070010220000
MANUID
Product number of the Manufacturer
09070010220000
DESCSHORT
Short Description
Distribution boxes, Pre-assembled termination shell, Termination method: M12, Number of contacts: 5, Total number of ports: 4
DESCLONG
Long Description
Distribution boxes, Pre-assembled termination shell, Termination method: M12, Number of contacts: 5, Total number of ports: 4
MANUTYPEDESC
Manufacturer Type Description
har-SAB M12/4/5p PAC 10m PUR w/o LED
SUPPLIERALTNO
Alternative product number
09 07 001 0220 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB733
Cable length
10 m
AAC108
Degree of protection (IP), mounted
IP67
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
85 °C
AAI870
number of poles sensor/actuator slots
4
AAO057
Product type
har-SAB M12/4/5p PAC 10m PUR w/o LED
AAP381
Number of channels per slots
2
BAB392
certificate/approval
0
BAH005
rated voltage
10 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models