Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod an/st m/m 1,0m
Bill of material
HARTING 21349492477010
MANUID
Product number of the Manufacturer
21349492477010
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly D-cod an/st m/m 1,0m
SUPPLIERALTNO
Alternative product number
21 34 949 2477 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO057
Product type
M12 Cable Assembly D-cod an/st m/m 1,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés