Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 x-code Cable Assy 1,5m PVC
Bill of material
HARTING 09489323757015
MANUID
Product number of the Manufacturer
09489323757015
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
RJ45 - M12 x-code Cable Assy 1,5m PVC
SUPPLIERALTNO
Alternative product number
09 48 932 3757 015
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
RJ45 - M12 x-code Cable Assy 1,5m PVC
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJ45 - M12 d-code str AWG22/7 PUR 7.0m
    HARTING
    RJ45 - M12 d-code str AWG22/7 PUR 10m
Previews
Download CAD models
No generation actions are associated with this part