Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
M23_6P FE,int-thread,STR PUR cable,5M
Bill of material
HARTING 21373800676050
MANUID
Product number of the Manufacturer
21373800676050
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
M23_6P FE,int-thread,STR PUR cable,5M
SUPPLIERALTNO
Alternative product number
21 37 380 0676 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB225
Arrangement of the cable lead-in, head 1
M23, Female, straight
AAB379
Type of plug-in contact, head 1
M23, Female (socket), Straight
AAB418
Design of the electrical connection (head 1)
M23, Female, Straight
AAB762
Length of the preassembled line
5 m
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M23_6P FE,int-thread,STR PUR cable,5M
AAT080
Pole number
6
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
AAW073
Conductor cross section (AWG), max.
4x AWG 16 + 2x AWG 17
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
BAB378
Color of coat
Orange
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania