Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23_12P MA,Int-thread,ANG PUR cable,10M
Bill of material
HARTING 21373400C70100
MANUID
Product number of the Manufacturer
21373400C70100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
M23_12P MA,Int-thread,ANG PUR cable,10M
SUPPLIERALTNO
Alternative product number
21 37 340 0C70 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB225
Arrangement of the cable lead-in, head 1
M23, Male, angled
AAB379
Type of plug-in contact, head 1
M23, Male (plug), Angled
AAB418
Design of the electrical connection (head 1)
M23, Male, Angled
AAB762
Length of the preassembled line
10 m
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M23_12P MA,Int-thread,ANG PUR cable,10M
AAT080
Pole number
12
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
AAW073
Conductor cross section (AWG), max.
12x AWG 18
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
BAB378
Color of coat
Black
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part