Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 A-coded CA 3p st/- m/- 5m shld PVC
Bill of material
HARTING 21347300335050
MANUID
Product number of the Manufacturer
21347300335050
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
M8 A-coded CA 3p st/- m/- 5m shld PVC
SUPPLIERALTNO
Alternative product number
21 34 730 0335 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Male, straight
AAB379
Type of plug-in contact, head 1
M8, A-coding, Male (plug), Straight
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Male, Straight
AAB762
Length of the preassembled line
5 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M8 A-coded CA 3p st/- m/- 5m shld PVC
AAT080
Pole number
3
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
AAW073
Conductor cross section (AWG), max.
3x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part