Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 A-cod 4pole st/st f/m PVC 15m
Bill of material
HARTING 21348081481150
MANUID
Product number of the Manufacturer
21348081481150
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
MANUTYPEDESC
Manufacturer Type Description
M8 A-cod 4pole st/st f/m PVC 15m
SUPPLIERALTNO
Alternative product number
21 34 808 1481 150
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAO057
Product type
M8 A-cod 4pole st/st f/m PVC 15m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han F+B Hybrid Female
    HARTING
    Current transformer 142 x 45mm, 4000/5 A
    HARTING
    FO 125GI SC Contact f. cable-ø 2.8mm
    HARTING
    DIN 41626 male connector 1mm POF
    HARTING
    M8 Cable Assembly 3-poles an/- f/- 0,5m
Previews
Download CAD models
No generation actions are associated with this part