Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Shielded Assy 8-poles st/- f/- 1,0m
Bill of material
HARTING 2134B200821010
MANUID
Product number of the Manufacturer
2134B200821010
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
M8 Shielded Assy 8-poles st/- f/- 1,0m
SUPPLIERALTNO
Alternative product number
21 34 B20 0821 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Female, straight
AAB379
Type of plug-in contact, head 1
M8, A-coding, Female (socket), Straight
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Female, Straight
AAB762
Length of the preassembled line
1 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M8 Shielded Assy 8-poles st/- f/- 1,0m
AAT080
Pole number
8
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1 m
AAW073
Conductor cross section (AWG), max.
8x 0.14 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    FO CABLE ASSY-5M-1xSCRJ MM POF
    HARTING
    M12 A-cod 8-pol st/- f/- PVC 20m
    HARTING
    M12 A-cod 8-pol st/- m/- PVC 0.3m
    HARTING
    M12 A-cod 8-pol st/- f/- PVC 15m
    HARTING
    M12 A-cod 8-Poles twisted st/- m/- 5,0m
    HARTING
    M8 Shielded Assy 8-poles st/- f/- 1,5m
    Bimba Products
    SMM-DIN, SMM-MDIN, SMM-MLDIN, S6-DIN, S8-DIN - DIN Connector
    CPC – Colder Products
    PLQ2D4604 - 1/4" SAE Valved Liquid Cooling Coupling Insert
    HARTING
    DIN-Power earth screw M4X8
Download CAD models
No generation actions are associated with this part