Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Cable Assembly D-cod st/- m/- 0,5m
Bill of material
HARTING 2134C700477005
MANUID
Product number of the Manufacturer
2134C700477005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
M8 Cable Assembly D-cod st/- m/- 0,5m
SUPPLIERALTNO
Alternative product number
21 34 C70 0477 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
M8 Cable Assembly D-cod st/- m/- 0,5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    7/8 Cable Assembly 4p+PE st/st f/m 0,6m
    HARTING
    M12 X-coded Cable Assembly
    HARTING
    7/8 Cable Assembly 4p+PE st/st f/m 1,5m
    HARTING
    RJI cable 8xAWG26/7,strand. PP ; 2mPUR
    HARTING
    7/8 Cable Assembly 4-pole st/st f/m 2,0m
    HARTING
    M12 X coded PushPull cable assembly,15m
    HARTING
    M8 Cable Assembly 4-poles st/- f/- 3,5m
    HARTING
    7/8 Cable Assembly 4-pole st/st f/m 1,5m
    HARTING
    M12 Cable Assembly D-cod st/st m/m 5,5m
    HARTING
    M12 Cable Assembly A-cod st/st f/m 1,5m
    HARTING
    M12 D-coded Cable Assembly 5m
    HARTING
    M8 Cable Assembly 4-poles an/- f/- 0,5m
    HARTING
    M12 X-coded Cable Assembly, 20m
Previews
Download CAD models
No generation actions are associated with this part