Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Mod RJ45 IDC cable jack 8P AWG 28-24
Bill of material
HARTING 09145451561
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09145451561
DESCSHORT
Short Description
IDC termination, Female, Contacts: 8, Polyamide (PA)
DESCLONG
Long Description
IDC termination, Female, Contacts: 8, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
Han-Mod RJ45 IDC cable jack 8P AWG 28-24
SUPPLIERALTNO
Alternative product number
09 14 545 1561
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
6A, Class EA up to 500 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Mod RJ45 IDC cable jack 8P AWG 28-24
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
IDC termination
AAT080
Pole number
8
AAU734
Manufacturer product description
IDC termination, Female, Contacts: 8, Polyamide (PA)
AAW338
Manufacturer product designation
IDC termination, Female, Contacts: 8, Polyamide (PA)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    HARTING
    RJ45 Plug
    TE Connectivity
    D2.5/6.DA - Triple deck - 6 mm 0.236 in spacing
    PHOENIX CONTACT
    1402410 - VS-VARAN-RJ45-Q
    Danfoss Hydraulics
    VG Series - Hydraulic Cylinders - Heavy-Duty Large Bore Tie Rod Type
    Spelsberg
    ALR 1308-4²
    PHOENIX CONTACT
    1991037 - SPT 2,5/ 8-H-5,0
    TE Connectivity
    C10/10 - Feed-through - 10 mm 0.394 in spacing
    HARTING
    RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
    TE Connectivity
    2-2301994-1
    Bossard Catalog
    3687689 - Housings AL
    Bel Fuse
    ss_64800_029 - Stewart Connector
    MINDMAN
    MCKD - Powerful clamp cylinders
Anteprime
3D
Dimensione
2D
Download modelli CAD