Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Cable gland M20
Bill of material
HARTING 19410005111
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19410005111
DESCSHORT
Short Description
Cable gland, M20, Clamping range: 6 ... 13 mm, Material (cable glands): Polyamide (PA), Wrench size: 24
DESCLONG
Long Description
Cable gland, M20, Clamping range: 6 ... 13 mm, Material (cable glands): Polyamide (PA), Wrench size: 24
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Cable gland M20
SUPPLIERALTNO
Alternative product number
19 41 000 5111
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAG623
wrench width 1
24 mm
AAO057
Product type
Han-Eco®
AAO742
Brand
Han-Eco®
AAS460
Size of connection thread
M20
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M20, Clamping range: 6 ... 13 mm, Material (cable glands): Polyamide (PA), Wrench size: 24
AAW338
Manufacturer product designation
Cable gland, M20, Clamping range: 6 ... 13 mm, Material (cable glands): Polyamide (PA), Wrench size: 24
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model